IESNA:LM-63-2002
[TEST]P1381021
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-8)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2C-740-U-T3-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 102W 70CRI 4000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10609.6
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 51 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1506.6 1519.3 1512.9 1458.9 1392.2 1354.0 1325.4 1344.5 1532.0 1773.6 2100.9 2447.4 2819.3 3245.2 3544.0 3810.9 3871.3 3861.8 
3912.7 4014.4 4205.1 4348.1 4386.2 4332.2 3747.4 2590.4 1233.2 848.6 537.2 213.0 95.4 63.6 38.1 25.4 9.5 0.0 0.0 
1506.6 1516.1 1509.8 1455.7 1382.6 1344.5 1334.9 1341.3 1512.9 1792.6 2091.4 2406.1 2825.6 3229.3 3559.8 3791.9 3861.8 3893.6 
3966.7 4106.5 4230.5 4370.3 4437.1 4351.3 3830.0 2606.3 1319.0 851.8 499.0 228.8 101.7 66.7 41.3 22.2 9.5 0.0 0.0 
1506.6 1519.3 1512.9 1474.8 1401.7 1369.9 1360.4 1363.5 1509.8 1741.8 2056.4 2361.6 2752.5 3159.4 3483.6 3747.4 3839.5 3899.9 
4011.2 4176.5 4395.8 4535.6 4650.0 4656.4 4364.0 3391.4 1821.2 969.4 559.4 263.8 133.5 85.8 57.2 38.1 15.9 3.2 0.0 
1506.6 1506.6 1516.1 1481.1 1436.7 1395.3 1408.0 1411.2 1484.3 1684.6 1942.0 2202.7 2536.4 2927.3 3331.0 3661.6 3842.7 3925.4 
4033.4 4224.1 4465.7 4742.2 5009.2 5174.5 5279.4 5168.1 4373.5 3086.3 1760.9 578.5 241.6 139.9 85.8 47.7 19.1 3.2 0.0 
1506.6 1512.9 1522.5 1506.6 1474.8 1455.7 1465.3 1481.1 1506.6 1614.6 1814.9 2034.2 2304.4 2669.9 3073.5 3410.5 3680.6 3833.2 
3973.0 4211.4 4583.3 5002.9 5498.7 5857.9 6163.0 6414.1 6449.0 5470.1 3696.5 1811.7 467.2 213.0 117.6 69.9 25.4 9.5 0.0 
1506.6 1516.1 1532.0 1528.8 1532.0 1525.6 1538.4 1554.3 1592.4 1643.2 1754.5 1923.0 2135.9 2393.4 2730.3 3095.8 3435.9 3772.8 3966.7 
4316.3 4735.9 5171.3 5670.3 6229.7 6836.8 7450.2 7917.5 8051.0 6321.9 3601.2 1468.4 410.0 146.2 60.4 31.8 12.7 0.0 
1506.6 1522.5 1528.8 1554.3 1557.4 1570.1 1576.5 1611.5 1662.3 1716.4 1792.6 1929.3 2123.2 2361.6 2654.0 2949.6 3331.0 3664.7 3979.4 
4249.6 4605.5 5053.7 5587.7 6255.2 6970.3 7672.7 8349.7 8712.1 7771.3 5076.0 1964.3 718.3 219.3 69.9 28.6 15.9 0.0 
1506.6 1512.9 1528.8 1544.7 1563.8 1586.0 1608.3 1643.2 1694.1 1760.9 1837.1 1957.9 2135.9 2339.3 2600.0 2901.9 3245.2 3582.1 3941.3 
4240.0 4637.3 5050.5 5559.1 6166.2 6919.4 7634.6 8375.2 8594.5 8184.5 6229.7 2752.5 842.3 254.3 82.6 35.0 15.9 0.0 
1506.6 1509.8 1535.2 1557.4 1592.4 1617.8 1675.0 1722.7 1770.4 1837.1 1932.5 2069.2 2224.9 2377.5 2561.8 2819.3 3102.2 3448.6 3849.1 
4278.2 4713.6 5187.2 5740.2 6331.4 6932.2 7526.5 7873.0 7841.2 7707.7 6951.2 5562.3 3334.2 880.4 241.6 57.2 22.2 
0.0 
1506.6 1512.9 1522.5 1554.3 1605.1 1643.2 1700.5 1757.7 1818.1 1888.0 1973.8 2094.6 2221.7 2342.5 2523.7 2714.4 3016.3 3343.7 3741.0 
4173.3 4723.2 5225.3 5807.0 6347.3 6903.6 7256.4 7259.5 7192.8 6757.3 5845.1 4615.1 2523.7 835.9 213.0 57.2 22.2 0.0 
1506.6 1509.8 1522.5 1544.7 1598.8 1649.6 1700.5 1754.5 1814.9 1868.9 1942.0 2021.5 2120.0 2224.9 2396.5 2596.8 2863.8 3184.8 3559.8 
3992.1 4389.4 4774.0 5114.1 5365.2 5552.7 5457.4 5088.7 4637.3 3919.0 3060.8 2167.7 1017.1 279.7 76.3 35.0 19.1 0.0 
1506.6 1512.9 1522.5 1554.3 1595.6 1649.6 1700.5 1748.1 1805.3 1859.4 1913.4 1992.9 2081.9 2189.9 2348.9 2561.8 2806.6 3073.5 3356.4 
3626.6 3858.6 3988.9 4039.8 3950.8 3769.6 3451.8 3003.6 2511.0 1938.8 1439.8 940.8 451.3 149.4 50.9 25.4 15.9 0.0 
1506.6 1503.4 1519.3 1541.5 1582.9 1633.7 1681.4 1722.7 1764.0 1802.2 1840.3 1891.2 1961.1 2056.4 2196.3 2348.9 2517.3 2698.5 2822.4 
2921.0 2911.4 2717.6 2460.1 2081.9 1668.7 1198.3 740.6 378.2 209.8 133.5 104.9 79.5 54.0 35.0 22.2 15.9 0.0 
1506.6 1506.6 1509.8 1525.6 1547.9 1570.1 1570.1 1554.3 1509.8 1423.9 1322.2 1201.4 1102.9 1029.8 950.4 909.0 924.9 963.1 1001.2 
975.8 867.7 699.3 543.5 419.6 314.7 238.4 184.3 143.0 114.4 92.2 69.9 54.0 38.1 25.4 19.1 12.7 0.0 
1506.6 1500.2 1493.9 1487.5 1462.1 1423.9 1300.0 1131.5 947.2 762.8 632.5 578.5 568.9 584.8 588.0 581.7 559.4 527.6 495.8 
467.2 438.6 406.8 359.2 286.1 219.3 178.0 152.6 130.3 108.1 89.0 69.9 47.7 31.8 22.2 15.9 9.5 0.0 
1506.6 1503.4 1484.3 1436.7 1357.2 1166.5 944.0 724.7 597.5 549.9 521.3 505.4 499.0 483.1 464.1 448.2 425.9 387.8 349.6 
317.8 282.9 251.1 228.8 209.8 187.5 162.1 143.0 120.8 98.5 76.3 54.0 38.1 25.4 19.1 12.7 9.5 0.0 
1506.6 1497.0 1462.1 1369.9 1166.5 899.5 677.0 572.1 543.5 527.6 511.7 489.5 460.9 422.7 384.6 346.4 308.3 276.5 251.1 235.2 222.5 
209.8 200.2 187.5 171.6 155.7 136.7 114.4 89.0 63.6 50.9 38.1 25.4 15.9 12.7 9.5 0.0 
1506.6 1484.3 1427.1 1300.0 1013.9 718.3 584.8 549.9 534.0 518.1 502.2 479.9 445.0 397.3 343.3 298.8 263.8 238.4 222.5 209.8 203.4 
197.1 190.7 181.2 171.6 162.1 146.2 124.0 104.9 85.8 73.1 63.6 50.9 15.9 12.7 9.5 0.0 
1506.6 1497.0 1411.2 1220.5 909.0 642.0 565.8 540.3 521.3 505.4 489.5 464.1 419.6 371.9 317.8 279.7 247.9 228.8 216.1 209.8 200.2 
193.9 187.5 178.0 168.5 155.7 139.9 124.0 108.1 92.2 79.5 66.7 38.1 19.1 12.7 9.5 0.0 
1506.6 1487.5 1395.3 1160.1 845.5 619.8 562.6 537.2 521.3 499.0 473.6 445.0 406.8 362.3 317.8 276.5 244.7 225.7 213.0 206.6 200.2 
190.7 181.2 171.6 155.7 136.7 117.6 101.7 89.0 76.3 66.7 47.7 25.4 19.1 15.9 12.7 0.0 
1506.6 1487.5 1385.8 1153.8 804.1 610.3 565.8 534.0 508.5 489.5 460.9 429.1 394.1 362.3 330.6 289.2 247.9 225.7 213.0 206.6 197.1 
187.5 178.0 162.1 139.9 114.4 92.2 76.3 66.7 50.9 38.1 28.6 22.2 15.9 15.9 6.4 0.0 
1506.6 1497.0 1392.2 1131.5 788.3 607.1 562.6 534.0 511.7 489.5 460.9 429.1 394.1 362.3 330.6 289.2 251.1 225.7 213.0 206.6 197.1 
187.5 174.8 158.9 136.7 111.2 85.8 73.1 63.6 47.7 38.1 28.6 22.2 15.9 15.9 6.4 0.0 
